IESNA:LM-63-2002
[TEST]P1056379
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-S1090D940-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 5, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1874
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1156.2 1149.3 1142.5 1134.4 1123 1105.8 1087.5 1065.7 1040.5 1013
984.3 952.2 917.9 882.3 846.8 809 770.1 729.9 689.8 648.6
606.2 563.8 520.2 476.7 432 388.5 342.6 297.9 251 207.4
165 123.8 84.8 50.4 19.5 1.1 0
1156.2 1158.5 1151.6 1139 1121.8 1100.1 1073.7 1043.9 1010.7 975.2
936.2 896.1 853.7 811.3 765.5 719.6 672.6 624.5 576.4 527.1
479 429.7 381.6 332.3 285.3 234.9 189.1 145.5 105.4 67.6
35.5 14.9 6.9 2.3 0 0 0
1156.2 1150.5 1139 1117.3 1089.8 1057.7 1021 980.9 936.2 889.2
838.8 788.4 734.5 680.7 624.5 569.5 513.4 457.2 404.5 349.5
296.8 242.9 193.7 147.8 104.3 65.3 32.1 13.8 9.2 5.7
2.3 1.1 1.1 1.1 0 0 0
1156.2 1149.3 1132.2 1105.8 1070.3 1030.2 985.5 935.1 880.1 822.8
763.2 702.4 640.6 578.7 515.7 456.1 394.2 335.8 279.6 224.6
175.3 127.2 84.8 47 16 12.6 9.2 5.7 3.4 2.3
1.1 1.1 1.1 1.1 0 0 0
1156.2 1151.6 1137.9 1108.1 1066.8 1024.4 977.5 923.6 862.9 799.8
738 671.5 609.6 540.9 476.7 413.7 352.9 293.4 236.1 186.8
138.7 94 55 20.6 13.8 10.3 6.9 3.4 2.3 1.1
1.1 1.1 0 0 0 0 0
